??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS M30M1-PPX-03/025-S92K
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS M30M1-PPX-03/025-S92K
VERF
Availability
Available
BC
Order code
BUS0022
TC
Product identifier
BUS M30M1-PPX-03/025-S92K
PX
Product view
48910_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.182 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
../../symbols2/bal_bus0022_electro/bal_bus0022_electro_0_electro.prj
DESCRIPT
Description
Style Housing = Ø 30 mm, Switching output = PNP normally open/normally closed (NO/NC), Connection = Connector, M12x1-Male, 5-pin, Housing material = Brass, nickel-plated PBT, TPU, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 30...350 mm, Switching frequency = 25 Hz, Approval/Conformity = cULus, CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 9...30 VDC
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.